Choose a country or area to see content specific to your location
Data Sheets
Evaluate the phase noise measurement performance of the E5055A, E5056A, E5057A, and E5058A in this datasheet. This family of solutions evaluates the phase noise and other relevant parameters for RF signals up to 54 GHz. Achieve accuracy and precision in both absolute and residual phase noise measurements with an ultra-low noise sensitivity and cross-correlation method.
Phase Noise Measurement
Table 1. Phase noise measurement performance
Description |
Specification (E5055A) |
Specification (E5056A/57A/58A) |
RF frequency range |
1 MHz to 8 GHz (E5055A) |
1 MHz to 26.5 GHz (E5056A) 1 MHz to 44 GHz (E5057A) 1 MHz to 54 GHz (E5058A) |
Minimum offset frequency |
1 mHz |
|
Maximum offset frequency 1, 2 |
Max. offset extension mode: OFF (default) 300 kHz: 1 MHz ≤ carrier ≤ 2 MHz 1 MHz: 2 MHz < carrier ≤ 7.6 MHz 3 MHz: 7.6 MHz < carrier ≤ 28 MHz (Offset is settable up to 5 MHz) 10 MHz: 28 MHz < carrier ≤ 41 MHz 30 MHz: 41 MHz < carrier ≤ 152 MHz 100 MHz: 152 MHz < carrier ≤ 502 MHz 300 MHz: 502 MHz < carrier ≤ 1.61 GHz 1 GHz: 1.61 GHz < carrier ≤ 7.19 GHz 300 MHz: 7.19 GHz < carrier < 7.89 GHz 100 MHz: 7.89 GHz ≤ carrier ≤ 8 GHz
Max. offset extension mode: ON 8 GHz: 51 MHz < carrier < 150 MHz 3 GHz: 150 MHz ≤ carrier < 5.19 GHz |
Max. offset extension mode: OFF (default) 300 kHz: 1 MHz ≤ carrier ≤ 2 MHz 1 MHz: 2 MHz < carrier ≤ 7.6 MHz 3 MHz: 7.6 MHz < carrier ≤ 28 MHz (Offset is settable up to 5 MHz) 10 MHz: 28 MHz < carrier ≤ 41 MHz 30 MHz: 41 MHz < carrier ≤ 152 MHz 100 MHz: 152 MHz < carrier ≤ 502 MHz 300 MHz: 502 MHz < carrier ≤ 1.61 GHz 1GHz: 1.61 GHz < carrier ≤ 54 GHz
Max. offset extension mode: ON 8 GHz: 51 MHz < carrier < 150 MHz 3 GHz: 150 MHz ≤ carrier < 54 GHz |
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.