- ...
- Instrument Workflow Software
- PathWave BenchVue Software
- BV9211B PathWave BenchVue Advanced Battery Test And Emulation Software for a Single Instrument
BV9211B PathWave BenchVue Advanced Battery Test And Emulation Software for a Single Instrument
Emulation Based on a Unique Battery Model
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Achieve higher accuracy, repeatability, and safety with an emulation based on a unique battery model. Your model will allow you to determine your device's power consumption, emulate an actual battery, and import existing battery models.
Bundle with Emulation Software and Save More
Get up to a 5% discount when you buy the regenerative power supplies and emulation software bundle for simulation and performance testing of EV / HEV batteries.
Highlights
Battery Emulation Based On A Unique Battery Model
Achieve higher accuracy, repeatability, and safety with an emulation based on a unique battery model. Your model will allow you to determine your device's power consumption, emulate an actual battery, and import existing battery models.
- See how your device consumes power.
- Simulate actual batteries.
- Import existing battery model data from a CSV file.
- Test and emulate batteries up to 200 kW and up to 2 kV.
- Integrate into an existing program with API calls.
- Profile batteries through charge / discharge to create a unique battery model.
- Emulate charge states to reduce test time, improve safety, and test repeatability.
- Visually charge / discharge batteries to determine capacity.
- Cycle batteries to determine loss of capacity and reduction of battery life.
System Requirements and Compatibility
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility