- Network Test Hardware
- Time Sync Analyzer
Time Sync Analyzer
Scalable multi-port and multi-user TimeSync tester and O-RAN DU emulator
Already own this product? View Technical Support
Highlights
Time Sync Analyzer (TSA) is the industry’s first high-density and multi-user clock quality test platform and O-RAN DU emulator. It revolutionizes clock quality testing of 5G / Open RAN, xHaul transport, and data center networks.
- Validate synchronization performance with unprecedented insights and efficiency
- Analyze PTP, SyncE, and digital clocks with realistic impairment and network load
- Concurrent multi-path measurements across devices and networks
- Scalable multi-user architecture and parallel test execution for increased productivity
- Test clock quality per ITU-T recommendation and O-RAN specifications
- High-performance DU emulator for MIMO and massive MIMO O-RU test and validation
- Integrated with Open RAN Studio to play, capture, and analyze O-RAN traffic
- Future proof CUSM-Plane fronthaul validation in a single platform
- Expandable fronthaul data rate address massive MIMO beamforming test demand
- Flexible reference clock sources fits different timing topologies
Ensure Robust Timing Infrastructure
Timing and Synchronization has become essential to a variety of networks and industries. With the introduction of Ethernet-based fronthaul into the 5G Radio Access Network (RAN), the demand for synchronizing devices across RAN has become more stringent. Many RAN devices now need to support Ethernet-based synchronization technologies with enhanced accuracy.
Keysight’s Time Sync Analyzer provides clock quality analysis capabilities to test synchronization performance for devices and networks, allowing users to analyze an array of digital clocks, packet clocks, and Ethernet PHY clocks, targeting 5G O-RAN, xHaul transport, as well as Cloud and Data Center networks.
Comprehensive Validation for MIMO and
Massive MIMO O-RAN Radio Unit
Open fronthaul architectures and gNB disaggregation requires comprehensive analysis of disaggregated RAN elements of O-RU, O-DU, and O-CU. The Radio unit (O-RU) connects RF and digital domain, impacts spectral efficiency, energy saving and cost reduction, and is the key element for a successful 5G deployment. As Chipset vendors and NEMs roll out O-RAN Radio Unit (O-RU), they need to test O-RAN compliance, massive MIMO beamforming and performance to ensure the coverage, capacity, and user experience that is promised with 5G.
The Keysight Time Sync Analyzer expands the Open RAN Studio solution portfolio, and is a high-performance O-DU emulator targeting CUSM-Plane test and validation for MIMO and massive MIMO O-RAN Radio Units (O-RU).
See Open RAN Studio for more details about O-RU testing and validation.
Featured Resources
To know more regarding the Time Sync Analyzer, contact us.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility