Choose a country or area to see content specific to your location
Light-current-voltage (LIV) testing for vertical-cavity surface-emitting laser (VCSEL) devices requires precise control of the injection current (I) and light output power (L) measurement. The test process involves systematically varying the current, measuring the corresponding light output, and recording the voltage (V) applied. Test engineers can use the source / measure units (SMUs) to provide programmable current sourcing to apply a wide range of currents to the VCSEL. They also need high-speed photodetectors to capture the emitted light, measuring its power precisely. Engineers can plot these data points to create the LIV curve, which provides a detailed understanding of the VCSEL's performance characteristics under different operating conditions.
The key challenge lies in conducting tests that mitigate the impact of self-heating on the diode and ensure accurate measurement results. Temperature variations significantly influence the behavior of laser diodes. As the temperature rises, laser efficiency tends to decrease. Test engineers require a narrower pulsed output capability to suppress the self-heating effect and a high-speed sampling rate to capture the fast and extremely narrow current / voltage pulses to validate the dynamic characteristics. It is also necessary to synchronously measure the photodetector (PD) current during the pulsed light emission from the laser diode (LD). This requires precise timing control between the LD and PD within the measurement software and SMU.
How to Perform LIV Test for VCSEL Devices
Dynamic / pulsed measurements with a narrow pulse down to 10 μs
Maximum Voltage Per Output | 60 V |
Maximum Current per Output | 3.5 A(DC) or 10.5 A(Pulse) |
Supported Measurements | |
Minimum Current Measurement Resolution | 100 fA |
Max Sample Rate | 15 MSa/s |
How to Perform LIV Test for VCSEL Devices
All your SMU needs packed within a 1U rack space
Maximum Voltage Per Output | |
Maximum Current per Output | |
Supported Measurements | |
Minimum Current Measurement Resolution | N/A |
Max Sample Rate | N/A |
How to Perform LIV Test for VCSEL Devices
Perform synchronous current-voltage (IV) measurements without programming
Type |
|
Test Types |
|
Compatible Instruments |
|
Additional resources for narrow-pulsed LIV testing
Performing DC-DC converter tests requires multiple test instruments. Learn how to use an integrated DC power analyzer and an oscilloscope, plus automation software, to characterize DC-DC converters accurately and efficiently.
Learn more
Characterizing the IV properties of solar cells requires extensive current and voltage measurement capabilities across all four measurement quadrants. Learn how to evaluate solar cells by performing tests, such as short circuit current, open circuit voltage, and maximum power point measurements, with a source / measure unit.
Learn more
Testing photovoltaic (PV) inverters requires simulating the output characteristics of a photovoltaic array under different environmental conditions. Learn how to use a PV simulator to test your PV inverter designs for maximum power conversion.
Learn more
Need help finding the right solution for you?